How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| BE: | 0.38 in | G: | 2 |
| L: | 6.76 in | BF: | 0.41 |
| AK: | 4.5 | D: | 3.5 |
| V: | 2.51 in | I: | 5.02 in |
| LM: | 9.01 | F: | 4 |
| U: | 0.875 in | T: | 1.75 |
| AE2: | 0.29 | B: | 8.75 |
| BD: | 5.88 | AG: | 7.88 |
| AD: | 7.04 |
Technical Specifications
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.348 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

