How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | G: | 2 |
| D: | 3.5 | F: | 4 |
| LM: | 9.01 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.29 | B: | 8.75 |
| AK: | 4.5 | C: | 9.38 in |
| V: | 2.51 in | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AG: | 7.88 | L: | 6.76 in |
| T: | 1.75 | I: | 5.02 in |
| BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 x 3.00 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.348 |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

