Grove Gear HM232-40-1-1.938-140TC-L1
Part #:HM232-40-1-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.51 in |
| D: | 3.5 | I: | 5.02 in |
| AE1: | 0.54 | AD: | 7.04 |
| BF: | 0.41 | BE: | 0.38 in |
| U: | 0.875 in | LM: | 9.01 |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| AK: | 4.5 | C: | 9.38 in |
| L: | 6.76 in | G: | 2 |
| B: | 8.75 | T: | 1.938 |
| BD: | 5.88 | AE2: | 0.29 |
| F: | 4 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 31 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.348 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

