Grove Gear HM232-40-1-1.938-140TC-L4
Part #:HM232-40-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BD: | 5.88 |
| BE: | 0.38 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AG: | 7.88 | B: | 8.75 |
| C: | 9.38 in | AD: | 7.04 |
| AE2: | 0.29 | LM: | 9.01 |
| G: | 2 | I: | 5.02 in |
| AE1: | 0.54 | AJ: | 5.88 |
| AK: | 4.5 | D: | 3.5 |
| BF: | 0.41 | T: | 1.938 |
| L: | 6.76 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.348 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Assembly: | HM-1 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

