Grove Gear HM232-40-1-1.938-140TC-L9
Part #:HM232-40-1-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | D: | 3.5 |
| C: | 9.38 in | AJ: | 5.88 |
| B: | 8.75 | AD: | 7.04 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| LM: | 9.01 | G: | 2 |
| F: | 4 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 5.02 in | V: | 2.51 in |
| AK: | 4.5 | AE1: | 0.54 |
| T: | 1.938 | AE2: | 0.29 |
| L: | 6.76 in |
Technical Specifications
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.348 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

