Grove Gear HM232-40-1-1.938-180TC-L2
Part #:HM232-40-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| I: | 5.02 in | D: | 3.5 |
| V: | 2.51 in | L: | 6.76 in |
| BD: | 9 | AE2: | 0.29 |
| AJ: | 7.25 | C: | 9.38 in |
| B: | 8.75 | T: | 1.938 |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| F: | 4 | AG: | 7.88 |
| U: | 0.875 in | BE1: | 0.5 in |
| G: | 2 | L1: | 10.01 in |
| AD: | 7.04 |
Technical Specifications
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.348 |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

