Grove Gear HM232-40-1-1.938-180TC-L3
Part #:HM232-40-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.51 in |
| G: | 2 | AE2: | 0.29 |
| B: | 8.75 | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 7.88 |
| L1: | 10.01 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| BD: | 9 | F: | 4 |
| T: | 1.938 | BF: | 0.53 |
| I: | 5.02 in | AD: | 7.04 |
| C: | 9.38 in | L: | 6.76 in |
| D: | 3.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 2.348 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

