Grove Gear HM232-40-1-1.938-210TC-L1
Part #:HM232-40-1-1.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.938 |
| F: | 4 | BF: | 0.53 |
| AG: | 7.88 | D: | 3.5 |
| L: | 6.76 in | L1: | 10.01 in |
| BE1: | 0.5 in | I: | 5.02 in |
| U: | 0.875 in | G: | 2 |
| B: | 8.75 | C: | 9.38 in |
| AD: | 7.04 | AJ: | 7.25 |
| AE1: | 0.54 | AE2: | 0.29 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BD: | 9 |
Technical Specifications
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.348 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

