Grove Gear HM232-40-1-1.938-210TC-L3
Part #:HM232-40-1-1.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| B: | 8.75 | V: | 2.51 in |
| AE2: | 0.29 | BE1: | 0.5 in |
| BD: | 9 | G: | 2 |
| U: | 0.875 in | F: | 4 |
| AE1: | 0.54 | L1: | 10.01 in |
| AD: | 7.04 | T: | 1.938 |
| AJ: | 7.25 | I: | 5.02 in |
| AG: | 7.88 | D: | 3.5 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.348 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Model Code: | HM232 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

