How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AE2: | 0.29 |
| AK: | 4.5 | LM: | 9.01 |
| L: | 6.76 in | T: | 1.188 |
| AD: | 7.04 | BE: | 0.38 in |
| BF: | 0.41 | I: | 5.02 in |
| F: | 4 | B: | 8.75 |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2 | BD: | 5.88 |
| C: | 9.38 in | U: | 0.875 in |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| D: | 3.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.348 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 19 | Ratio: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

