How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | B: | 8.75 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| T: | 1.188 | BD: | 9 |
| AE1: | 0.54 | AG: | 7.88 |
| F: | 4 | BF: | 0.53 |
| D: | 3.5 | AJ: | 7.25 |
| BE1: | 0.5 in | L1: | 10.01 in |
| AE2: | 0.29 | U: | 0.875 in |
| V: | 2.51 in | AK: | 8.5 |
| G: | 2 | I: | 5.02 in |
| AD: | 7.04 |
Technical Specifications
| Bore Code: | 19 | Assembly: | HM-2 |
| Ratio: | 40:1 | Model Code: | HM232 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.348 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

