How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| I: | 5.02 in | L1: | 10.01 in |
| BD: | 9 | T: | 1.188 |
| AK: | 8.5 | AE1: | 0.54 |
| AG: | 7.88 | G: | 2 |
| F: | 4 | V: | 2.51 in |
| U: | 0.875 in | AD: | 7.04 |
| BF: | 0.53 | L: | 6.76 in |
| B: | 8.75 | C: | 9.38 in |
| AE2: | 0.29 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.348 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HM232 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3.25 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

