How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | AE2: | 0.29 |
| U: | 0.875 in | I: | 5.02 in |
| AG: | 7.88 | L: | 6.76 in |
| F: | 4 | V: | 2.51 in |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | B: | 8.75 |
| G: | 2 | BE1: | 0.5 in |
| C: | 9.38 in | D: | 3.5 |
| AE1: | 0.54 | BD: | 9 |
| T: | 1.188 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 2.348 | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

