How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 3.5 |
| V: | 2.51 in | T: | 1.188 |
| L1: | 10.01 in | AD: | 7.04 |
| BD: | 9 | AE2: | 0.29 |
| G: | 2 | B: | 8.75 |
| AE1: | 0.54 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BF: | 0.53 | AK: | 8.5 |
| U: | 0.875 in | F: | 4 |
| AG: | 7.88 | BE1: | 0.5 in |
| L: | 6.76 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.348 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

