How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | U: | 0.875 in |
| BE: | 0.38 in | BD: | 5.88 |
| LM: | 9.01 | I: | 5.02 in |
| L: | 6.76 in | AK: | 4.5 |
| T: | 1.188 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| AD: | 7.04 | B: | 8.75 |
| AG: | 7.88 | C: | 9.38 in |
| AE1: | 0.54 | F: | 4 |
| G: | 2 | BF: | 0.41 |
| V: | 2.51 in |
Technical Specifications
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 19 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 2.348 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Model Code: | HM232 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

