Grove Gear HM232-40-2-1.188-56C-L1
Part #:HM232-40-2-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| G: | 2 | L: | 6.76 in |
| AD: | 7.04 | C: | 9.38 in |
| F: | 4 | BD: | 5.88 |
| AE1: | 0.54 | U: | 0.875 in |
| T: | 1.188 | AG: | 7.88 |
| I: | 5.02 in | BF: | 0.41 |
| V: | 2.51 in | D: | 3.5 |
| B: | 8.75 | LM: | 9.01 |
| AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Center Distance (in): | 3.25 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 2.348 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

