Grove Gear HM232-40-2-1.188-56C-L2
Part #:HM232-40-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AE1: | 0.54 |
| U: | 0.875 in | F: | 4 |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AE2: | 0.29 | G: | 2 |
| D: | 3.5 | T: | 1.188 |
| L: | 6.76 in | I: | 5.02 in |
| V: | 2.51 in | BE: | 0.38 in |
| AD: | 7.04 | LM: | 9.01 |
| AG: | 7.88 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Assembly: | HM-2 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 2.348 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

