Grove Gear HM232-40-2-1.188-56C-L3
Part #:HM232-40-2-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | B: | 8.75 |
| AE2: | 0.29 | BF: | 0.41 |
| T: | 1.188 | U: | 0.875 in |
| F: | 4 | D: | 3.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| LM: | 9.01 | V: | 2.51 in |
| AG: | 7.88 | C: | 9.38 in |
| AE1: | 0.54 | AD: | 7.04 |
| G: | 2 | AK: | 4.5 |
| L: | 6.76 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.348 | Model Code: | HM232 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Assembly: | HM-2 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

