Grove Gear HM232-40-2-1.250-140TC-L3
Part #:HM232-40-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AK: | 4.5 |
| BD: | 5.88 | D: | 3.5 |
| T: | 1.25 | AG: | 7.88 |
| G: | 2 | B: | 8.75 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| V: | 2.51 in | AE1: | 0.54 |
| AE2: | 0.29 | AJ: | 5.88 |
| C: | 9.38 in | BF: | 0.41 |
| L: | 6.76 in | U: | 0.875 in |
| I: | 5.02 in | LM: | 9.01 |
| AD: | 7.04 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Output RPM: | 43.8 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.348 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

