Grove Gear HM232-40-2-1.250-180TC-L2
Part #:HM232-40-2-1.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | G: | 2 |
| C: | 9.38 in | I: | 5.02 in |
| BD: | 9 | AD: | 7.04 |
| B: | 8.75 | BF: | 0.53 |
| V: | 2.51 in | AE1: | 0.54 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| T: | 1.25 | BE1: | 0.5 in |
| AK: | 8.5 | F: | 4 |
| AJ: | 7.25 | L: | 6.76 in |
| AG: | 7.88 | AE2: | 0.29 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.348 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

