Grove Gear HM232-40-2-1.250-180TC-L4
Part #:HM232-40-2-1.250-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.54 |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | G: | 2 |
| BF: | 0.53 | C: | 9.38 in |
| L: | 6.76 in | V: | 2.51 in |
| U: | 0.875 in | F: | 4 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| AE2: | 0.29 | T: | 1.25 |
| AD: | 7.04 | I: | 5.02 in |
| B: | 8.75 | AG: | 7.88 |
| D: | 3.5 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Output Diameter (in): | 1.25 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Center Distance (in): | 3.25 | Ratio: | 40:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.348 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

