How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | T: | 1.25 |
| AJ: | 7.25 | AE2: | 0.29 |
| AK: | 8.5 | D: | 3.5 |
| V: | 2.51 in | L: | 6.76 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in | BD: | 9 |
| G: | 2 | U: | 0.875 in |
| I: | 5.02 in | BF: | 0.53 |
| AG: | 7.88 | AE1: | 0.54 |
| F: | 4 | L1: | 10.01 in |
| AD: | 7.04 |
Technical Specifications
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.348 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

