Grove Gear HM232-40-2-1.438-180TC-L9
Part #:HM232-40-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 4 |
| L: | 6.76 in | AG: | 7.88 |
| BE1: | 0.5 in | D: | 3.5 |
| V: | 2.51 in | L1: | 10.01 in |
| BD: | 9 | AE1: | 0.54 |
| AE2: | 0.29 | T: | 1.438 |
| U: | 0.875 in | I: | 5.02 in |
| B: | 8.75 | C: | 9.38 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | G: | 2 |
| AD: | 7.04 |
Technical Specifications
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.348 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

