Grove Gear HM232-40-2-1.438-56C-L1
Part #:HM232-40-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AD: | 7.04 |
| G: | 2 | AG: | 7.88 |
| BD: | 5.88 | V: | 2.51 in |
| L: | 6.76 in | I: | 5.02 in |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| B: | 8.75 | U: | 0.875 in |
| F: | 4 | AK: | 4.5 |
| AE2: | 0.29 | BE: | 0.38 in |
| D: | 3.5 | T: | 1.438 |
| AJ: | 5.88 | C: | 9.38 in |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 2.348 | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

