Grove Gear HM232-40-2-1.438-56C-L2
Part #:HM232-40-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AD: | 7.04 |
| L: | 6.76 in | C: | 9.38 in |
| AK: | 4.5 | D: | 3.5 |
| V: | 2.51 in | BF: | 0.41 |
| B: | 8.75 | G: | 2 |
| U: | 0.875 in | AG: | 7.88 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| AE1: | 0.54 | LM: | 9.01 |
| T: | 1.438 | I: | 5.02 in |
| BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 40:1 | Model Code: | HM232 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 23 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.348 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

