Grove Gear HM232-40-2-1.500-140TC-L1
Part #:HM232-40-2-1.500-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.5 |
| C: | 9.38 in | D: | 3.5 |
| BD: | 5.88 | AJ: | 5.88 |
| AE1: | 0.54 | AK: | 4.5 |
| BF: | 0.41 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| L: | 6.76 in | V: | 2.51 in |
| AE2: | 0.29 | G: | 2 |
| AD: | 7.04 | BE: | 0.38 in |
| LM: | 9.01 | AG: | 7.88 |
| B: | 8.75 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.348 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

