Grove Gear HM232-40-2-1.500-140TC-L4
Part #:HM232-40-2-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| I: | 5.02 in | C: | 9.38 in |
| AE2: | 0.29 | AE1: | 0.54 |
| U: | 0.875 in | F: | 4 |
| B: | 8.75 | BD: | 5.88 |
| L: | 6.76 in | T: | 1.5 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| D: | 3.5 | BF: | 0.41 |
| AD: | 7.04 | G: | 2 |
| AG: | 7.88 | V: | 2.51 in |
| LM: | 9.01 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Bore Code: | 24 |
| Output Key: | 3/8 x 3.00 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.348 |
| Assembly: | HM-2 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

