Grove Gear HM232-40-2-1.500-180TC
Part #:HM232-40-2-1.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BF: | 0.53 |
| AE2: | 0.29 | T: | 1.5 |
| L1: | 10.01 in | AE1: | 0.54 |
| G: | 2 | AG: | 7.88 |
| AJ: | 7.25 | B: | 8.75 |
| V: | 2.51 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AK: | 8.5 | F: | 4 |
| AD: | 7.04 | U: | 0.875 in |
| BE1: | 0.5 in | BD: | 9 |
| L: | 6.76 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.348 | Model Code: | HM232 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

