Grove Gear HM232-40-2-1.500-180TC-L2
Part #:HM232-40-2-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AG: | 7.88 |
| B: | 8.75 | AK: | 8.5 |
| D: | 3.5 | F: | 4 |
| AJ: | 7.25 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| L: | 6.76 in | BE1: | 0.5 in |
| I: | 5.02 in | BF: | 0.53 |
| L1: | 10.01 in | G: | 2 |
| U: | 0.875 in | AD: | 7.04 |
| AE2: | 0.29 | V: | 2.51 in |
| T: | 1.5 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.348 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

