Grove Gear HM232-40-2-1.500-180TC-L4
Part #:HM232-40-2-1.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 8.75 |
| V: | 2.51 in | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.5 |
| G: | 2 | F: | 4 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| U: | 0.875 in | AG: | 7.88 |
| L1: | 10.01 in | D: | 3.5 |
| AE1: | 0.54 | AK: | 8.5 |
| I: | 5.02 in | AE2: | 0.29 |
| C: | 9.38 in | AD: | 7.04 |
| BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Model Code: | HM232 | Bore Code: | 24 |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.348 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

