How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | BF: | 0.53 |
| I: | 5.02 in | AK: | 8.5 |
| BE1: | 0.5 in | L1: | 10.01 in |
| V: | 2.51 in | C: | 9.38 in |
| AG: | 7.88 | BD: | 9 |
| T: | 1.5 | G: | 2 |
| AJ: | 7.25 | B: | 8.75 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| U: | 0.875 in | L: | 6.76 in |
| AD: | 7.04 | F: | 4 |
| AE1: | 0.54 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.348 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 3.00 |
| No. of Gear Reductions: | Single | Model Code: | HM232 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

