How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | I: | 5.02 in |
| AD: | 7.04 | D: | 3.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in | BE: | 0.38 in |
| L: | 6.76 in | G: | 2 |
| AG: | 7.88 | AJ: | 5.88 |
| F: | 4 | BF: | 0.41 |
| U: | 0.875 in | LM: | 9.01 |
| BD: | 5.88 | T: | 1.625 |
| AE1: | 0.54 | AE2: | 0.29 |
| AK: | 4.5 |
Technical Specifications
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.348 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 26 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

