How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AD: | 7.04 | AK: | 4.5 |
| L: | 6.76 in | D: | 3.5 |
| BE: | 0.38 in | U: | 0.875 in |
| LM: | 9.01 | V: | 2.51 in |
| AE1: | 0.54 | F: | 4 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AJ: | 5.88 |
| C: | 9.38 in | AE2: | 0.29 |
| AG: | 7.88 | G: | 2 |
| T: | 1.625 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Bore Code: | 26 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.348 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

