How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | F: | 4 |
| AE1: | 0.54 | AE2: | 0.29 |
| B: | 8.75 | V: | 2.51 in |
| L1: | 10.01 in | AK: | 8.5 |
| BD: | 9 | L: | 6.76 in |
| AD: | 7.04 | BF: | 0.53 |
| T: | 1.625 | G: | 2 |
| BE1: | 0.5 in | AJ: | 7.25 |
| C: | 9.38 in | I: | 5.02 in |
| D: | 3.5 |
Technical Specifications
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Bore Code: | 26 | Model Code: | HM232 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.348 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

