How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | F: | 4 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| AD: | 7.04 | L: | 6.76 in |
| AE2: | 0.29 | B: | 8.75 |
| C: | 9.38 in | AK: | 4.5 |
| LM: | 9.01 | AE1: | 0.54 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 5.02 in | T: | 1.688 |
| AG: | 7.88 | BE: | 0.38 in |
| G: | 2 | BD: | 5.88 |
| V: | 2.51 in |
Technical Specifications
| Model Code: | HM232 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.348 |
| Ratio Range: | 40:1 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

