How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2 |
| AG: | 7.88 | F: | 4 |
| D: | 3.5 | AK: | 4.5 |
| V: | 2.51 in | L: | 6.76 in |
| BD: | 5.88 | AE2: | 0.29 |
| AJ: | 5.88 | LM: | 9.01 |
| U: | 0.875 in | AD: | 7.04 |
| AE1: | 0.54 | BF: | 0.41 |
| T: | 1.688 | BE: | 0.38 in |
| B: | 8.75 | I: | 5.02 in |
| C: | 9.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 2.348 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

