How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.29 |
| V: | 2.51 in | F: | 4 |
| B: | 8.75 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 10.01 in |
| L: | 6.76 in | G: | 2 |
| D: | 3.5 | BD: | 9 |
| BF: | 0.53 | C: | 9.38 in |
| AD: | 7.04 | I: | 5.02 in |
| AJ: | 7.25 | T: | 1.688 |
| AG: | 7.88 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.348 | Bore Code: | 27 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Output Diameter (in): | 1.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

