How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | T: | 1.688 |
| AG: | 7.88 | L: | 6.76 in |
| D: | 3.5 | I: | 5.02 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| B: | 8.75 | C: | 9.38 in |
| U: | 0.875 in | AJ: | 7.25 |
| BF: | 0.53 | AD: | 7.04 |
| F: | 4 | V: | 2.51 in |
| G: | 2 | BD: | 9 |
| AE1: | 0.54 | AK: | 8.5 |
| AE2: | 0.29 |
Technical Specifications
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.348 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Assembly: | HM-2 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 27 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

