How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | L: | 6.76 in |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | F: | 4 |
| AE1: | 0.54 | BF: | 0.41 |
| V: | 2.51 in | AJ: | 5.88 |
| B: | 8.75 | AE2: | 0.29 |
| LM: | 9.01 | G: | 2 |
| BE: | 0.38 in | AD: | 7.04 |
| U: | 0.875 in | D: | 3.5 |
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.688 |
Technical Specifications
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Model Code: | HM232 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.348 | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

