How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| I: | 5.02 in | V: | 2.51 in |
| U: | 0.875 in | C: | 9.38 in |
| L1: | 10.01 in | L: | 6.76 in |
| AD: | 7.04 | BF: | 0.53 |
| F: | 4 | G: | 2 |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 3.5 | BD: | 9 |
| BE1: | 0.5 in | AG: | 7.88 |
| AE2: | 0.29 |
Technical Specifications
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.348 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Center Distance (in): | 3.25 | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

