How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2 |
| AE2: | 0.29 | I: | 5.02 in |
| T: | 1.75 | B: | 8.75 |
| AD: | 7.04 | AG: | 7.88 |
| BE1: | 0.5 in | D: | 3.5 |
| U: | 0.875 in | BD: | 9 |
| L: | 6.76 in | C: | 9.38 in |
| L1: | 10.01 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| F: | 4 | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Output RPM: | 43.8 | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Model Code: | HM232 | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.348 |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

