Grove Gear HM232-40-2-1.938-140TC-L1
Part #:HM232-40-2-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| V: | 2.51 in | LM: | 9.01 |
| AD: | 7.04 | AE2: | 0.29 |
| AJ: | 5.88 | C: | 9.38 in |
| B: | 8.75 | G: | 2 |
| L: | 6.76 in | U: | 0.875 in |
| BE: | 0.38 in | I: | 5.02 in |
| AK: | 4.5 | F: | 4 |
| BD: | 5.88 | AG: | 7.88 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Model Code: | HM232 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.348 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

