Grove Gear HM232-40-2-1.938-180TC-L1
Part #:HM232-40-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | D: | 3.5 |
| L: | 6.76 in | AK: | 8.5 |
| L1: | 10.01 in | AD: | 7.04 |
| BF: | 0.53 | F: | 4 |
| AE2: | 0.29 | I: | 5.02 in |
| C: | 9.38 in | AG: | 7.88 |
| BD: | 9 | B: | 8.75 |
| AE1: | 0.54 | V: | 2.51 in |
| G: | 2 | AJ: | 7.25 |
| U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.348 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

