Grove Gear HM232-40-2-1.938-180TC-L2
Part #:HM232-40-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | C: | 9.38 in |
| F: | 4 | AE2: | 0.29 |
| V: | 2.51 in | AJ: | 7.25 |
| AK: | 8.5 | I: | 5.02 in |
| B: | 8.75 | D: | 3.5 |
| BF: | 0.53 | U: | 0.875 in |
| G: | 2 | AD: | 7.04 |
| BD: | 9 | AG: | 7.88 |
| L1: | 10.01 in | L: | 6.76 in |
| T: | 1.938 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Ratio: | 40:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 2.348 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

