Grove Gear HM232-40-2-1.938-210TC-L2
Part #:HM232-40-2-1.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AJ: | 7.25 |
| BD: | 9 | U: | 0.875 in |
| V: | 2.51 in | L: | 6.76 in |
| T: | 1.938 | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| AD: | 7.04 | B: | 8.75 |
| AE2: | 0.29 | AE1: | 0.54 |
| F: | 4 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| AG: | 7.88 | L1: | 10.01 in |
| C: | 9.38 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.348 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

