Grove Gear HM232-40-2-1.938-210TC-L4
Part #:HM232-40-2-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | B: | 8.75 |
| G: | 2 | AJ: | 7.25 |
| T: | 1.938 | AE1: | 0.54 |
| F: | 4 | V: | 2.51 in |
| U: | 0.875 in | BE1: | 0.5 in |
| AD: | 7.04 | BD: | 9 |
| BF: | 0.53 | C: | 9.38 in |
| AK: | 8.5 | AE2: | 0.29 |
| I: | 5.02 in | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| D: | 3.5 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Bore Code: | 31 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.348 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

