Grove Gear HM232-5-1-1.188-180TC-L2
Part #:HM232-5-1-1.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | Center Distance (in): | 3.25 in |
| F: | 4 | G: | 2 |
| BE1: | 0.5 in | BF: | 0.53 |
| L: | 6.76 in | V: | 2.51 in |
| D: | 3.5 | L1: | 10.01 in |
| AD: | 7.04 | AE1: | 0.54 |
| C: | 9.38 in | T: | 1.188 |
| AK: | 8.5 | I: | 5.02 in |
| BD: | 9 | AJ: | 7.25 |
| U: | 0.875 in | AG: | 7.88 |
| AE2: | 0.29 |
Technical Specifications
| Assembly: | HM-1 | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 9.135 |
| Thrust Rating - output shaft: | 1605 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Bore Code: | 19 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 338.7 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

