How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | BE: | 0.38 in |
| D: | 3.5 | I: | 5.02 in |
| AK: | 4.5 | T: | 1.188 |
| LM: | 9.01 | B: | 8.75 |
| BF: | 0.41 | L: | 6.76 in |
| C: | 9.38 in | F: | 4 |
| G: | 2 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | AD: | 7.04 |
| U: | 0.875 in | V: | 2.51 in |
| BD: | 5.88 | AE2: | 0.29 |
| AJ: | 5.88 |
Technical Specifications
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 9.135 | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Thrust Rating - output shaft: | 1605 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

