How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | L: | 6.76 in |
| U: | 0.875 in | AD: | 7.04 |
| V: | 2.51 in | BD: | 5.88 |
| LM: | 9.01 | C: | 9.38 in |
| B: | 8.75 | AK: | 4.5 |
| F: | 4 | BF: | 0.41 |
| BE: | 0.38 in | G: | 2 |
| AJ: | 5.88 | AE2: | 0.29 |
| AE1: | 0.54 | D: | 3.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AG: | 7.88 |
Technical Specifications
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 9.135 | Ratio: | 5:1 |
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Thrust Rating - output shaft: | 1605 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

