How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| BF: | 0.41 | I: | 5.02 in |
| U: | 0.875 in | BE: | 0.38 in |
| D: | 3.5 | T: | 1.188 |
| AE1: | 0.54 | V: | 2.51 in |
| AK: | 4.5 | AJ: | 5.88 |
| L: | 6.76 in | LM: | 9.01 |
| AG: | 7.88 | F: | 4 |
| AD: | 7.04 | G: | 2 |
| B: | 8.75 | AE2: | 0.29 |
| C: | 9.38 in |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 338.7 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.135 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1605 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

